Solenoid valve JMFH-5/2-D-2-C-EX

535964

GTIN: 4052568170141

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Valve function
5/2-way, double solenoid
Standard nominal flow rate (standardised to DIN 1343)
2300 l/min
Pneumatic connection, port 1
Sub-base size 2 to ISO 5599-1
Type of actuation
Electrical