Service unit combination MSB4-1/4:C3J2F3-WP
542300
GTIN: 4052568180430
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Links
Loading...
Pneumatic connection, port 1
G1/4
Standard nominal flow rate (standardised to DIN 1343)
1300 l/min
Pressure regulation range
0.5 bar - 12 bar
Grade of filtration
40 µm

