Linear/swivel clamp CLR-32-10-R-P-A-B

543177

GTIN: 4052568181512

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Piston diameter
32 mm
Theoretical clamping force at 0.6 MPa (6 bar, 87 psi)
362 N
Clamping stroke
10 mm
Swivel angle
90 deg +/-2 deg