Mini slide DGSL-12-80-Y3A

543980

GTIN: 4052568183233

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Piston diameter
16 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
121 N
Stroke
80 mm
Cushioning
Progressive shock absorber at both ends
Position detection
Via proximity switch