Mini slide DGSL-20-100-PA

544011

GTIN: 4052568183547

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Piston diameter
25 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
295 N
Stroke
100 mm
Cushioning
Elastic cushioning rings/plates at both ends
Position detection
Via proximity switch