Mini slide DGSL-25-150-Y3A

544053

GTIN: 4052568183967

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Piston diameter
32 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
483 N
Stroke
150 mm
Cushioning
Progressive shock absorber at both ends
Position detection
Via proximity switch