Mini slide DGSL-25-200-Y3A

544054

GTIN: 4052568183974

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Piston diameter
32 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
483 N
Stroke
200 mm
Cushioning
Progressive shock absorber at both ends
Position detection
Via proximity switch