Round cylinder DSNU-50-25-PPS-A

559315

GTIN: 4052568205911

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Mode of operation
Double-acting
Piston diameter
50 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
1178.1 N
Stroke
25 mm
Cushioning
Self-adjusting pneumatic end-position cushioning