Round cylinder DSNU-63-125-PPS-A

559330

GTIN: 4052568206062

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Mode of operation
Double-acting
Piston diameter
63 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
1870.3 N
Stroke
125 mm
Cushioning
Self-adjusting pneumatic end-position cushioning