Solenoid valve VSVA-B-T32U-AD-D1-1R5L

561360

GTIN: 4052568208738

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Valve function
2x3/2 open monostable
Standard nominal flow rate (standardised to DIN 1343)
1100 l/min
pneumatic working port
Sub-base size 1 to ISO 5599-1 - G1/4
Type of actuation
Electrical