Stopper cylinder DFSP-16-10-PF-PA

576066

GTIN: 4052568224301

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Piston diameter
16 mm
Impact force
880 N
Stroke
10 mm
Position detection
Via proximity switch