Service unit combination MSB6-1/2:C3:J120:D14-WP
8042670
GTIN: 4052568287054
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Links
Loading...
Pneumatic connection, port 1
G1/2
Standard nominal flow rate (standardised to DIN 1343)
4400 l/min
Pressure regulation range
4 bar - 7 bar
Grade of filtration
40 µm

