Compact cylinder AEN-S-12-5-I-P
8076479
GTIN: 4052568461058
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Loading...
Mode of operation
Pushing
Piston diameter
12 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
60 N
Stroke
5 mm
Cushioning
Elastic cushioning rings/plates at both ends



