Compact cylinder AEN-S-25-5-I-P-A

8076506

GTIN: 4052568300395

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Mode of operation
Pushing
Piston diameter
25 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
259 N
Stroke
5 mm
Cushioning
Elastic cushioning rings/plates at both ends