Stopper cylinder DFST-63-30-D-Y4-A-S-G2
8085912
GTIN: 4052568456382
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Links
Loading...
Piston diameter
63 mm
Impact force
5000 N
Stroke
30 mm
Position detection
Via proximity switch

