Stopper cylinder DFST-80-40-L-Y4-A-G2
8089686
GTIN: 4052568456412
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Links
Loading...
Piston diameter
80 mm
Impact force
6000 N
Stroke
40 mm
Position detection
Via proximity switch

