Compact cylinder AEN-S-16-5-A-P

8092144

GTIN: 4052568461904

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Mode of operation
Pushing
Piston diameter
16 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
95 N
Stroke
5 mm
Cushioning
Elastic cushioning rings/plates at both ends