Twin cylinder DGTZ-GF-20-70-P-A
8100613
GTIN: 4052568470838
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Links
Loading...
Piston diameter
20 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
376 N
Stroke
70 mm
Cushioning
Elastic cushioning rings/plates at both ends
Position detection
Via proximity switch





