Twin cylinder DGTZ-GF-16- -P-A

8116417

Loading...
Piston diameter
16 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
242 N
Stroke
101 mm - 200 mm
Cushioning
Elastic cushioning rings/plates at both ends
Position detection
Via proximity switch