|
|
Festo Automation Suite
Parameterisation, programming and maintenance of electronic devices by Festo
System Requirements:
- Windows 10 Version 1607 or higher
- Windows 11
- 32 or 64 bit
|
2.12.0.436 30/05/2026
|
CommissioningFile and language versions
|
|
|
Festo Automation Suite - Plug-in
Plug-in for the parametrisation and diagnosis of the CPX-E automation system and the CPX terminal
|
2.6.0.4 28/05/2025
|
CommissioningFile and language versions
|
|
|
FMT - Festo Maintenance Tool
Diagnosis of CPX valve terminals
The CPX-FMT is a helpful tool for commissioning, configuration and extended diagnosis of a CPX valve terminal. If Industrial Ethernet fieldbus nodes like Ethernet/IP, ProfiNet and Modbus/TCP are used, CPX-FMT can directly communicate with the CPX terminal via Ethernet connection. In the case of conventional fieldbuses, the software can be connected to the CPX terminal by means of a USB adapter (type NEFC-M12G5-0.3-U1G5).
Ready for Windows 11
Supported systems:
- Adapter NEFC-M12G5-0.3-U1G5 (547432)
- automation system CPX-E /-EX1E (5237644)
- bus module CPX-E-EC (4080498)
- bus module CPX-E-EP (4080499)
- bus module CPX-E-PB (4080496)
- bus module CPX-E-PN (4080497)
- Bus node CPX-FB11 (526172)
- Bus node CPX-FB13 (195740)
- Bus node CPX-FB14 (526174)
- Bus node CPX-FB23-24 (526176)
- Bus node CPX-FB32 (541302)
- Bus node CPX-FB33 (548755)
- Bus node CPX-FB36 (1912451)
- Bus node CPX-FB38 (552046)
- Bus node CPX-FB39 (2093101)
- Bus node CPX-FB40 (2474896)
- Bus node CPX-FB6 (195748)
- Bus node CPX-M-FB20 (572334)
- Bus node CPX-M-FB21 (572221)
- Bus node CPX-M-FB34 (548751)
- Bus node CPX-M-FB35 (548749)
- Bus node CPX-M-FB41 (3228960)
- Control block CPX-CEC (567346)
- Control block CPX-CEC-C1-V3 (3473128)
- Control block CPX-CEC-M1-V3 (3472765)
- Control block CPX-CEC-S1-V3 (3472425)
- Control block CPX-FEC-1-IE (529041)
- controller CPX-E-CEC-C1 (5226780)
- controller CPX-E-CEC-C1-EP (4252742)
- controller CPX-E-CEC-C1-PN (4252741)
- controller CPX-E-CEC-M1 (5266781)
- controller CPX-E-CEC-M1-EP (4252744)
- controller CPX-E-CEC-M1-PN (4252743)
- gateway CPX-IOT (8069773)
- Motion Terminal VTEM (8047502)
- Terminal CPX (197330)
- Valve terminal MPA-FB-VI (530411)
- Valve terminal MPAF-FB-VI (544397)
- Valve terminal MPAL-VI (569926)
- Valve terminal VTSA-FB (539217)
- Valve terminal VTSA-FB-NPT (539218)
- Valve terminal VTSA-F-FB (547965)
- Valve terminal VTSA-F-FB-NPT (547966)
|
4.22.3 25/03/2026
|
CommissioningFile and language versions
|
|
|
FMT - Festo Maintenance Tool
This update imports newer CPX modules into the module catalog of FST4.x and CPX-FMT.
Supported systems:
- Adapter NEFC-M12G5-0.3-U1G5 (547432)
- automation system CPX-E /-EX1E (5237644)
- bus module CPX-E-EC (4080498)
- bus module CPX-E-EP (4080499)
- bus module CPX-E-PB (4080496)
- bus module CPX-E-PN (4080497)
- Bus node CPX-FB11 (526172)
- Bus node CPX-FB13 (195740)
- Bus node CPX-FB14 (526174)
- Bus node CPX-FB23-24 (526176)
- Bus node CPX-FB32 (541302)
- Bus node CPX-FB33 (548755)
- Bus node CPX-FB36 (1912451)
- Bus node CPX-FB37 (2735960)
- Bus node CPX-FB38 (552046)
- Bus node CPX-FB39 (2093101)
- Bus node CPX-FB40 (2474896)
- Bus node CPX-FB6 (195748)
- Bus node CPX-M-FB20 (572334)
- Bus node CPX-M-FB21 (572221)
- Bus node CPX-M-FB34 (548751)
- Bus node CPX-M-FB35 (548749)
- Bus node CPX-M-FB41 (3228960)
- Control block CPX-CEC (567346)
- Control block CPX-CEC-C1-V3 (3473128)
- Control block CPX-CEC-M1-V3 (3472765)
- Control block CPX-CEC-S1-V3 (3472425)
- Control block CPX-FEC-1-IE (529041)
- controller CPX-E-CEC-C1 (5226780)
- controller CPX-E-CEC-C1-EP (4252742)
- controller CPX-E-CEC-C1-PN (4252741)
- controller CPX-E-CEC-M1 (5266781)
- controller CPX-E-CEC-M1-EP (4252744)
- controller CPX-E-CEC-M1-PN (4252743)
- interface CPX-FB43 (8110369)
- interface CPX-M-FB44 (8110370)
- Motion Terminal VTEM (8047502)
- Terminal CPX (197330)
- Valve terminal MPA-FB-VI (530411)
- Valve terminal MPAL-VI (569926)
- Valve terminal VTSA-FB (539217)
- Valve terminal VTSA-FB-NPT (539218)
- Valve terminal VTSA-F-CB (8073100)
- Valve terminal VTSA-F-FB (547965)
- Valve terminal VTSA-F-FB-NPT (547966)
|
Update 22 14/04/2021
|
CommissioningFile and language versions
|
|
|
Firmware Package
Supported systems:
- Control block CPX-CEC-C1-V3 (3473128)
- Control block CPX-CEC-M1-V3 (3472765)
- Control block CPX-CEC-S1-V3 (3472425)
|
R20 25/05/2026
|
FirmwareFile and language versions
|
|
|
Function blocks CODESYS
Festo Positioning Basic Library GSAY-A6-F0-Z4-1.0 for motion tasks of Festo Positioning Systems.
Range of functions:
- System configuration
- Homing
- Jogging
- Inching/Stepping
- Move PTP
- Executing CODESYS generated CNC Programs
- Executing CNC Programs generated as G-Code based Text File
- Message System
Content:
- Application software Festo_Positioning_Basic_3
- Base project for controller CECC-X with integrated drive EMCX-ST
Compatibility information:
- Codesys pbF 3.5.7 Patch 2
- TSP for CECC-X: 3.5.7.151 (Device description 3.5.7.34)
- Firmware for CECC-X: 3.2.10
- EMCX-ST (Integrated Drive) SoftMotion driver 3.5.7.2
- CMMS-ST >=1.4.0.1.2
- CMMP-AS >=4.0.1501.2.3
Supported systems:
- Control block CPX-CEC-M1-V3 (3472765)
- controller CECC-X-M1 (4407603)
- controller CECC-X-M1-MV (4407605)
- controller CECC-X-M1-MV-S1 (4407606)
- controller CPX-E-CEC-M1 (5266781)
- controller CPX-E-CEC-M1-EP (4252744)
- controller CPX-E-CEC-M1-PN (4252743)
- integrated drive EMCX-ST-42-L-7-C1-S-C0 (8061046)
- integrated drive EMCX-ST-42-L-S-7-C1-S-C0 (8061045)
- integrated drive EMCX-ST-42-L-S-7-C1-S-CO (4734580)
- servo drive CMMT-AS-C2-11A-P3-EC-S1 (5340821)
- servo drive CMMT-AS-C2-3A-EC-S1 (5340819)
- servo drive CMMT-ST-C8-1C-EC-S0 (8084005)
|
3.5.12.60 29/09/2021
|
Function elementsFile and language versions
|
|
|
PA Toolkit
Supported systems:
- Control block CPX-CEC-C1-V3 (3473128)
- Control block CPX-CEC-M1-V3 (3472765)
- Control block CPX-CEC-S1-V3 (3472425)
- controller CPX-E-CEC-C1 (5226780)
- controller CPX-E-CEC-C1-EP (4252742)
- controller CPX-E-CEC-C1-PN (4252741)
- controller CPX-E-CEC-M1 (5266781)
- controller CPX-E-CEC-M1-EP (4252744)
- controller CPX-E-CEC-M1-PN (4252743)
- Licence GSPL-CDS-W (8122724)
- PA-Toolkit MTP Library GSBE-MTP-P-1 (8252574)
- Terminal CPX (197330)
|
3.3.0.163 27/10/2026
|
Function elementsFile and language versions
|
|
|
Target Support Package CODESYS
Package for FESTO CPX-CEC-V3 Controller.
Supported systems:
- Control block CPX-CEC-C1-V3 (3473128)
- Control block CPX-CEC-M1-V3 (3472765)
- Control block CPX-CEC-S1-V3 (3472425)
|
3.5.18.125 18/06/2026
|
Target support packageFile and language versions
|
|
|
CODESYS Development System
|
3.5.20.60 23/04/2025
|
ProgrammingFile and language versions
|
|
|
FFT - Festo Field Device Tool
Maintenance of Ethernet based devices by Festo
Device Tool for service and commissioning. The Festo Field Device Tool includes various services for all Ethernet-based Festo field devices. It supports, among other features, the update of firmware files to selected devices from Festo.
|
V2.10.6.542 03/04/2025
|
ConfigurationFile and language versions
|