Support Portal

Please select a category on the left or use the search.

Search

Part number

Series

Order code

Description Version
PROFINET GSDML PROFINET GSDML VABX-A-S-EL-E12-CTED
2026-07-08
30/07/2026
Festo Robotic & FTL Software package for motion & robotic

Supported systems:

  • automation system CPX-E /-EX1E (5237644)
  • controller CPX-E-CEC-M1-EP (4252744)
  • controller CPX-E-CEC-M1-PN (4252743)
  • operator unit CDSA-D3-RV (8126915)
1.2.0.3
11/10/2024
Festo Robotic & FTL Extension for Visual Studio Code

The Visual Studio (VS) Code extension adds script language support for FTL (Festo Teach Language) to VS Code. It allows FTL programming of (robotic) applications that are controlled by Festo PLCs on CODESYS basis. The extension communicates via TCP/IP with the Festo PLC which has to be enabled by the user.

1.9.21
10/06/2025
Function blocks Lenze SM-Drive function blocks for Lenze PLC Desinger

SoftMotion (SM-Drive) library for servo drives with EtherCAT (CiA402) in the PLC Desinger development environment from Lenze.

Supported systems:

  • servo drive CMMT-AS-...-11A-P3-... (5111189)
  • servo drive CMMT-AS-...-3A-... (5111184)
  • servo drive CMMT-AS-C12-11A-P3-EC-S1 (8133355)
  • servo drive CMMT-AS-C12-11A-P3-MP-S1 (8143169)
  • servo drive CMMT-AS-C18-11A-P3-MP-S1 (8157801)
  • servo drive CMMT-AS-C2-11A-P3-EC-S1 (5340821)
  • servo drive CMMT-AS-C2-11A-P3-MP-S1 (8143165)
  • servo drive CMMT-AS-C2-3A-EC-S1 (5340819)
  • servo drive CMMT-AS-C2-3A-MP-S1 (8143163)
  • servo drive CMMT-AS-C25-11A-P3-MP-S1 (8157802)
  • servo drive CMMT-AS-C3-11A-P3-EC-S1 (5340822)
  • servo drive CMMT-AS-C3-11A-P3-MP-S1 (8143166)
  • servo drive CMMT-AS-C4-3A-EC-S1 (5340820)
  • servo drive CMMT-AS-C4-3A-MP-S1 (8143164)
  • servo drive CMMT-AS-C5-11A-P3-EC-S1 (5340823)
  • servo drive CMMT-AS-C5-11A-P3-MP-S1 (8143167)
  • servo drive CMMT-AS-C7-11A-P3-EC-S1 (8133354)
  • servo drive CMMT-AS-C7-11A-P3-MP-S1 (8143168)
  • servo drive CMMT-ST-C8-1C-EC-S0 (8084005)
  • servo drive CMMT-ST-C8-1C-MP-S0 (8163946)
3.23.32.0
28/02/2023
Function blocks Rockwell Parameterisation and control Motion Terminal VTEM

Library valid as of FW version 4.26.x

Library for Rockwell controllers

Created with Rockwell RSLogix 5000 v16.05.00

Supported systems:

  • Motion Terminal VTEM (8047502)
V31.3.05
12/11/2024
Target Support Package CODESYS Function library key connection CDSA-D3-RV

Supported systems:

  • automation system CPX-E /-EX1E (5237644)
  • controller CPX-E-CEC-M1 (5266781)
  • controller CPX-E-CEC-M1-EP (4252744)
  • controller CPX-E-CEC-M1-PN (4252743)
  • Operator unit CDSA-D3-RV (8126915)
3.5.15.2
15/10/2021
Electronic Device Description (EDD) – HART - FieldComm Group (FCG) registered Electronic Device Description (EDD) for the Festo positioner CMSH for EDD-compliant HOST systems
  • Electronic Device Description (EDD) Version 1.1.0

Supported products:

Positioner CMSH-…-HA-…

From SW-Rev. 1.1.x

From HW-Rev. 1.0.0

V1.1.0
15/06/2023
Field Device Integration (FDI) - HART - FieldComm Group (FCG) registered FDI package for the Festo positioner CMSH for FDI-compliant HOST systems
  • Field Device Integration (FDI) Version 1.1.0

Supported products:

Stellungsregler CMSH-…-HA-…

From SW-Rev. 1.1.x

From HW-Rev. 1.0.0

1.1.0
15/06/2023
PROFINET/ETHERNET IP FDT/DTM

Device Type Manager (DTM) for Festo CPX Terminal, MPA-FB-VI, MPA-F-FB-VI or VTSA-FB-VI with PROFINET (CPX-FB33, CPX-M-FB34, CPX-M-FB35) or ETHERNET IP (CPX-FB36). Allows connection to field devices via HART with CPX-4AE-4AA-H module.

Supported systems:

  • Bus node CPX-FB43 (8110369)
  • Bus node CPX-(M)-FB44 (8110370)
  • Bus node CPX-(M)-FB45 (8110371)
  • PLC CPX-CEC-C1-V3 (3473128)
  • PLC CPX-CEC-S1-V3 (3472425)
  • PLC CPX-CEC-M1-V3 (3472765)
  • Bus node CPX-FB33 (548755)
  • Bus node CPX-FB36 (1912451)
  • Bus node CPX-M-FB34 (548751)
  • Bus node CPX-M-FB35 (548749)
  • CP-electrical part CTEC (539641)
  • Input module CPX-4AE-4AA-H (8059847)
  • Terminal CPX (197330)
  • Terminal CPX-P (562818)
  • Valve terminal MPA-FB-VI (530411)
  • Valve terminal MPAF-FB-VI (544397)
  • Valve terminal VTSA-FB (539217)
  • Valve terminal VTSA-FB-NPT (539218)
  • Valve terminal VTSA-F-FB (547965)
  • Valve terminal VTSA-F-FB-NPT (547966)
V1.0.3
12/03/2018
Vision Sensor Configuration Studio Konfigurations-Software für Vision Sensoren SBSA/SBSC/SBSI/SBSX
  • Description: Konfigurations-Software für Vision Sensoren SBSA/SBSC/SBSI/SBSX mit Funktionen zum Ändern der Firmware, Einstellen der Netzwerkeigenschaften, Einrichten der Vision Sensoren, Erstellen der Prüfprogramme und zum Berechnen der optischen Verhältnisse. Die Software besteht aus den Modulen "Vision Sensor Device Manager", "Vision Sensor Configuration Studio" und "Vision Sensor Visualisation Studio" sowie dem Optik-Berechnungstool „SBS Calculator.
V2.4.4.4. build 15
10/05/2023
URCap Software DHEF

Supported systems:

  • adaptive shape gripper kit for robots DHEF-20-A-RA1 (8119114)
1.1.1
29/06/2020
URCap Software EHPS

Supported systems:

  • parallel gripper kit for robots EHPS-16-A-RA1 (8119111)
  • parallel gripper kit for robots EHPS-20-A-RA1 (8119112)
  • parallel gripper kit for robots EHPS-25-A-RA1 (8119113)
1.1.3
29/06/2020
IO-Link IODD for OGD250 IO-Link device description for Laser Sensor IFM OGD250

V1.3.68.278801

IO-Link IODD for OGD592 IO-Link device description for Laser Sensor IFM OGD592

V1.3.14.6

MPS 400 PLC application For Siemens S7-1512C
1.0
27/04/2026
VDMA library Soft-start and exhaust valves

Various software tools (Sistema from IFA, PAScal from Pilz, TIA from Siemens, EPLAN) can be used to evaluate safety-related parts of control systems in accordance with ISO 13849-1. To make working with these software tools as easy and convenient as possible, various libraries are provided for the VDMA 66413 interface. Here:
VDMA library with reliability parameters for the soft-start and quick exhaust valves of the MS..-SV-... series.

1.10
05/02/2024