Support Portal

Please select a category on the left or use the search.

Search

Part number

Series

Order code

Description
Terms of use for electronic documentation
Proportional 3-way control valve VPWI

The new VPWI is based on the VPPI and can be used for all applications where volume control is required. It offers extremely short operating times, a stable valve position and extensive functionality, from setpoint adjustment to an
MFC-like function, making the VPWI extremely fl exible in use.

Proportional pressure regulators VEAA/VEAB Thanks to its high-precision control the future is piezo!

A piezo bender is the innovative core element of VEAA and VEAB. These valves offer high-precision flow control at up to 20 l/min. with low hysteresis,
high repeat accuracy and low energy consumption. The proportional characteristics of a directly actuated piezo bender ensure stable and reliable regulation, and an infinitely variable pressure rise. The VEAA and VEAB are completely quiet during operation, which is very interesting for many industry
segments.

Operating conditions and standards in pneumatics
  • Use, storage and transport conditions for Festo products
  • Standards in pneumatics
  • Compressed air preparation
  • Operating conditions for valves
  • Port designations of pneumatic components to ISO 5599
  • Operating conditions for drives
  • Pressure/force table and graphBuckling load graph
  • Air consumption
  • Pneumatics and explosion protection – ATEX
  • EC directives/approvals
  • Design – Clean room suitability
  • Paint-wetting impairment substances and resistance to media
  • Corrosion resistance class CRC
  • Protection classes according to IEC/EN 60529
  • Functional earth – protective earth – PELV
  • Spark arresting
Proportional valves with piezo technology in medical technology

With a choice of various valve series with different working pressures, nominal widths, flow ranges and working temperatures, Festo offers you the optimal proportional valve for your needs.

Secure your advantage and create new potential with proportional pneumatics
Teaching robot with piezo technology Case study

To help future dentists and dental assistants deal with children during dental treatments, the Japanese company tmsuk has developed a humanoid robot that realistically simulates the behaviour of young children during these treatments, complete with fidgeting, flinching or closing the mouth. The dummy’s realistic movements are produced using proportional pressure regulators with piezo technology.

When searching, you can get detailed product information (e.g. CAD support and technical data) with part no. or order code.
If they are not available, use the Product selection in the catalogue.