Connecting cable NEBC-C-S1WA9HS-K- -N-B-LE5-PT-S10
4106124
Downloads
Loading...
Electrical connection 1, connection type
Socket
Electrical connection 1, connector system
Sub-D
Electrical connection 2, connection type
Cable
Electrical connection 2, connector system
Open end
Cable length
0.5 m - 20 m

