Compact cylinder ADN-S-50-20-A-P-A-F1A
8142910
GTIN: 4052568571740
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Loading...
Mode of operation
Double-acting
Piston diameter
50 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
1178 N
Stroke
20 mm
Cushioning
Elastic cushioning rings/plates at both ends



