Basic valve CPE18-P1-5/3BS-1/4
550162
GTIN: 4052568192037
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Valve function
5/3-way, pressurised
Standard nominal flow rate (standardised to DIN 1343)
1300 l/min
Pneumatic connection, port 1
G1/4
Type of actuation
Via pilot interface to ISO 15218



