Cartridge cylinder EGZ-16-5

15039

GTIN: 4052568066642

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Mode of operation
Pushing - Single-acting
Piston diameter
16 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
109 N
Stroke
5 mm
Cushioning
No cushioning