Compact cylinder ADN-S-50-15-A-P
8092083
GTIN: 4052568826284
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Links
Loading...
Mode of operation
Double-acting
Piston diameter
50 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
1178 N
Stroke
15 mm
Cushioning
Elastic cushioning rings/plates at both ends



