Soft gripper HPSX-100-3-S-40-BU-RA50

8207892

GTIN: 4052568799601

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Size
100
Working stroke
30 mm - 125 mm
Min. ø to be gripped
80 mm
Max. ø to be gripped
110 mm
Total gripping force
22 N