Excellent performance characteristics for simple control tasks at a very favourable entry-level price! The VPPE is very reliable and offers extensive functionality and easy operation. A new feature is that it can now also be used for battery production and with digital control via Modbus® RTU.
Compact design and ready to use in many applications and wherever an optimum cost-benefit ratio is important. The sturdy design, with its high degree of protection IP65 and high EMC resistance, goes far beyond the reliable Festo standard.
The VPPE is suitable for almost all industries and applications. It now also meets the requirements for battery cell production in accordance with CD0033: Cu/Ni/Zn-free with ducted exhaust air. A cost-conscious solution.
Up to 256 valves can be connected via Modbus RTU. The relevant address can be set via the display. The reliable system uses standardised M12 cables and a simple daisy chain for connection.
VPPE has a clear menu, display shutdown, a pressure range setting and password protection to protect against manipulation. It is compatible with common supply manifolds and works with digital control electronics, including 3 closed-loop controller presets.