- PA-Toolkit
The PA Toolkit makes the implementation of automation logic of process engineering units and modules intuitive! You can use the library for CODESYS to program applications without in-depth programming knowledge. Ideal for the automation of modular plants according to the MTP standard.
- - Presetting of travel time
For quick and easy commissioning and stable operation, all you have to do is enter the travel time for the advancing and retracting motions. The travel time is taught in by adapting the exhaust air flow control function and is then maintained. The system automatically adjusts the values in the case of influences such as increased friction due to wear.
- - Selectable pressure level (ECO)
Save energy by setting several pressure levels. Simply set the pressure for the selected movements to a reduced level. Additionally, you can control the speed with the flow control valve setting.
- - Genişleme paketi
Bu servo baskı kiti YJKP için özel genişleme paketi, başka özelliklerin yanı sıra, güç kontrolü, bir OPC UA bağlantısı ve genişletilmiş sıralayıcı içerir.
- - CPX-E-CEC Motion & Robotic - PTP License
The software license Motion & Robotik for the controller CPX-E-CEC-M1-xx offers a comfortable solution to creating handlings applications.
- - CPX-E-CEC Motion & Robotic - CP License
The software license Motion & Robotic for the controller CPX-E-CEC-M1-xx offers a comfortable solution to creating handlings applications.
- - Flow Control
Digitally regulate the flow rate of compressed air and gases up to 600 l/min – for several independent channels at the same time. For precise metering, simply combine the integrated sensors with external flow sensors. This saves energy and costly gases.
- - Festo Positioning CNC Robotics (FPosCR)
With our FPosCR application software library, different motion and robotics solutions can be created quickly and safely.
- - Proportional pressure regulation
Save space and hardware costs by combining the functions of two individual and independent proportional pressure regulators in just one valve, including with vacuum!
- - Model-based proportional pressure regulation
With model-based regulation, there is no need for external sensors. By storing fewer boundary parameters for the system, such as tube length, tube diameter and cylinder size, the anticipatory control system ensures maximum accuracy, as the app can compensate for a drop in pressure and volume using the control technology.
- - Soft Stop
Shorten your cycle times by up to 70%! With "Soft Stop", you can implement highly dynamic yet gentle positioning motion without wear-prone shock absorbers. This reduces maintenance times, increases the service life of your system and thus enhances your productivity.
- - Leakage diagnostics
Fewer system downtimes and faster fault detection due to preventive maintenance. Separate diagnostic cycles and specific threshold values enable you to detect and localize individual leaks in the application operated by the Festo Motion Terminal.
- - Festo Handling Sistemi için Durum İzleme Kitaplığı
Bakım gereksinimleri, enerji tüketimi ve üretim sürecini izleme için tek yazılım! Ek, durum izleme yazılım paketi Festo handling sistemlerinin işletim parametrelerini ve geçerli değerlerini izler.
- - Positioning
Position freely over the entire working stroke and control the cylinder movement using limit values for the speed, acceleration and jerk parameters. Gentle positioning is possible by specifying the limit values. For selected series up to strokes of 300 mm.
-