Product Lifecycle Information

Product is planned to be discontinued. Do not use for new designs.

01/2028 - Product is being phased out. Do not use for new designs.

12/2028 - Product is discontinued. Products for replacement may be available while stocks permit.

12/2028 - Product is discontinued.

請注意: 有一款更新的產品

在此可以找到更多同類產品: 調壓閥

如需協助,請聯絡 Festo。

比例調壓閥 VPPE-3-1/8-6-010

539639

GTIN: 4052568177836

全球交易品項識別碼 GTIN (Global Trade Item Number),為識別商品品項的全球獨一性編號。
加載中,請稍等
閥功能
三通比例壓力閥,常閉
氣動介面,氣口 1
G1/8
壓力調整範圍
0.15 bar - 6 bar
入口壓力 1
6 bar - 8 bar
標準額定流量(根據 DIN 1343 標準化)
850 l/min