ISO cylinder DSNU-8- -P-A

14326

Loading...
Mode of operation
Double-acting
Piston diameter
8 mm
Theoretical force at 6 bar, advancing
30.2 N
Stroke
1 mm - 100 mm
Cushioning
Elastic cushioning rings/pads at both ends