ISO cylinder DSNU-16-10-PPV-A
1908266
GTIN: 4052568108472
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Loading...
Mode of operation
Double-acting
Piston diameter
16 mm
Theoretical force at 6 bar, advancing
120.6 N
Stroke
10 mm
Cushioning
Pneumatic cushioning, adjustable at both ends



