Round cylinder DSNU-40-125-PPV-A

196035

GTIN: 4052568158835

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Mode of operation
Double-acting
Piston diameter
40 mm
Theoretical force at 6 bar, advancing
752.9 N
Stroke
125 mm
Cushioning
Pneumatic cushioning, adjustable at both ends