Pressure gauge PAGN-40-145P-P10

563734

GTIN: 4052568056889

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Type of mounting
In-line installation
Display range
0 bar - 10 bar
Pneumatic connection
Cartridge 10 mm
Measurement accuracy class
2.5