Pressure gauges
Home
Products
Valves and valve manifolds
Valve manifolds
Accessories for valve manifolds
Pressure gauges
PAGN
Pressure gauge PAGN
Pressure gauge to DIN EN 837-1 for mounting on a push in fitting. Indicating range up to 16 bar / 230 psi.
Designs based on EN 837-1
Display units bar, psi, MPa
Downloads
Product information