Vacuum generator OVEL-5-H-10-PQ-VQ4-UA-C-A-V1V-H3

8049049

GTIN: 4052568295158

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Nominal width of Laval nozzle
0.45 mm
Max. vacuum
89 %
Max. suction rate with respect to atmosphere
4 l/min