Vacuum generator OVEL

Perfect for your highly dynamic, local handling applications in the electronics industry: the small, lightweight OVEL. With IO-Link® for simple commissioning and parameterization.
  • Low-cost, compact vacuum generator
  • Light weight
  • Various performance levels and vacuum types
  • Short switching times thanks to integrated air solenoid valves
  • Quick, precise and safe placement of the workpiece via the ejector pulse
  • Easy assembly
  • Minimal installation costs
  • Sustainable in operation due to reduction of the pressure level
  • RA1 version with robot connection, enables fast integration in lightweight robot environment
New

Product changes