Round cylinder CRDSNU-B-40-50-PPS-A-MG-A1

8073986

GTIN: 4052568298227

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Mode of operation
Double-acting
Piston diameter
40 mm
Theoretical force at 6 bar, advancing
754 N
Stroke
50 mm
Cushioning
Self-adjusting pneumatic end-position cushioning