Distance sensor SOOE-MS-R-PNLK-T

8075668

GTIN: 4052568446406

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Idle current
25 mA
Type of light
Red - LED
Degree of protection
IP65 - IP67 - IP69K
Ambient temperature
10 °C - 60 °C