Light barrier SOOE-TB-L-PNLK-T

8075671

GTIN: 4052568446437

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Idle current
14 mA
Type of light
Laser - Red
Working range
0 mm - 20000 mm
Degree of protection
IP65 - IP67 - IP69K
Ambient temperature
-40 °C - 60 °C