Round cylinder, configurable DSNU-KP

Slim, round cylinder with fixed, adjustable, or self-adjusting cushioning. The basic models are in accordance with ISO 6432, with variant models based on that standard.
  • Piston rod can be clamped in any position
  • The piston rod can be held in position for long periods even with alternating loads, fluctuating operating pressure in the system, or loss of pressure
  • Magnetic piston for position sensing