Round cylinder CRDSNU

The CRDSNU stainless steel round cylinder in clean design is the perfect choice for the most demanding ambient conditions.
  • Corrosion resistant against aggressive ambient conditions
  • Easy-to-clean design
  • Long service life thanks to optional dry-running seal
  • Wide range of variants for customized applications
  • Self-adjusting pneumatic end-position cushioning saves time during commissioning and adapts optimally to load and speed changes
  • Suitable for direct food contact according to European Regulation (EC) No. 1935/2004
  • FDA-compliant seal and NSF-H1 lubrication