Dispense head VTOE
Non-contact dispensing of the smallest of quantities: The high-precision dispense head VTOE is a complete modular solution consisting of a manifold duct plate, dosing valves, and nozzles. Media-separated valves prevent cross-contamination and ensure optimal flushing.
- Basic function: dosing
- Ready-to-install dosing solution saves time and costs
- Compact 9 mm width dimension
- Suitable for sensitive and aggressive liquids
- Ideally suited to non-contact dosing of liquid media
- Maximum dosing precision down to the microliter range
- Small internal volume makes it easy to rinse
- 1 or 8-channel dispense head
- Typical coefficient variation (CV): < 1% at 10 to 1000 μl