Proportional pressure control valve VPPM

The new dimension in the field of proportional pressure control valves. The right parameters for every application – simply select the matching control characteristics from 3 presets at the push of a button. Reliable control – thanks to a two-stage circuit with multi-sensor control.
  • Pilot actuated pressure regulating valve
  • Multi-sensor control (cascade control)
  • Three default presets for fast commissioning
  • Integration in valve manifold MPA
  • User interface with LED displays, LCD display, adjustment/selection buttons
  • Integrated pressure sensor
  • Electrical connection via plug, round design, 8-pin, M12 or manifold linking
  • Fits perfectly into our holistic product portfolio of electromechanical actuators, motors, drive controllers and control systems