Proportional pressure control valve VPPM
The new dimension in the field of proportional pressure control valves. The right parameters for every application – simply select the matching control characteristics from 3 presets at the push of a button. Reliable control – thanks to a two-stage circuit with multi-sensor control.
- Pilot actuated pressure regulating valve
- Multi-sensor control (cascade control)
- Three default presets for fast commissioning
- Integration in valve manifold MPA
- User interface with LED displays, LCD display, adjustment/selection buttons
- Integrated pressure sensor
- Electrical connection via plug, round design, 8-pin, M12 or manifold linking
- Fits perfectly into our holistic product portfolio of electromechanical actuators, motors, drive controllers and control systems