On/off valve, electric HEE

  • Electric 3/2-way valve for pressurizing and venting pneumatic installations
  • A muffler can be attached or the exhaust air can be ducted at port 3
  • With solenoid coil, without plug socket
  • Solenoid actuator can be repositioned by 4x 90°
  • Detenting and non-detenting manual override
  • Supply voltage 24 V DC, 110, 230 V AC
  • Size: mini, midi, maxi