Parallel gripper EHPS
For use without external controller: the electric gripper EHPS. Low noise level.
- Electrical version of the standard parallel gripper DHPS
- Ideal for use as a front-end actuator thanks to its low dead weight
- Controller-free actuation using digital signals
- Gripping force (4-stage) adjustable via ratchet switch or via IO-Link interface
- RA1 version with robot connection, enables fast integration in lightweight robot environment
- Fits perfectly into our holistic product portfolio of electromechanical actuators, motors, drive controllers and control systems