Pinch valve VZQH
The pinch valve VZQH is a hygienic, manually operated shut-off and dosing valve that combines the advantages of ball valves and diaphragm valves in an innovative way.
- Manually operated 2/2 directional control valve for liquids, dusty media, solids and mixtures
- Closed at 90° lever position, secured by locking the blue safety element
- Automatic return to closed position (NC) when the hand lever is released by means of spring force
- Can be latched every 15° via the blue safety element for an even media flow
- Can be secured against unintentional actuation
- Suitable for direct food contact according to European Regulation (EC) No. 1935/2004