Planar surface gantry YXMF
High-speed system with very large, rectangular working area. A real cost-saving alternative to common robotic systems that require 2x SCARA working area. Configure and order now, in just three steps using the Handling Guide Online!
- Small-scale or highly dynamic with parallel kinematic actuator concept
- Ready-to-install complete system, including energy chain for cables and tubing as well as matching motor and servo drive package
- Based on the mechanics of the EXCM and EXCH planar surface gantries
- High functionality meets extremely compact, flat design and maximum workspace coverage
- High-speed system with very large, rectangular working space
- Economical alternative to common robotic systems
- Fits perfectly into our holistic product portfolio of electromechanical actuators, motors, drive controllers and control systems